IESNA:LM-63-2002
[TEST]P946852
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-850-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10706
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2149.1 2150.3 2145.7 2136.1 2080 2021.7 2012.1 2058.5 2166.1 2309.4
2482.7 2682 2892.1 3045.6 3163.4 3280 3386.5 3450.5 3472.6 3448.8
3328.7 3113 2837.2 2400 1762.3 1026.1 796.8 728.8 647.9 527.8
405.5 314.9 236.1 147.8 84.4 34 0
2149.1 2140.1 2135.5 2129.3 2074.9 2015.5 2007 2048.9 2152.5 2300.3
2469.1 2661.6 2871.7 3030.3 3143.6 3262.5 3367.8 3435.8 3467.5 3439.2
3310.1 3098.8 2818.5 2362.6 1706.8 993.9 787.7 722 639.9 518.7
400.4 310.9 224.8 142.1 82.1 32.8 0
2149.1 2146.3 2144 2137.8 2094.8 2037.6 2019.4 2054 2144.6 2283.3
2447.6 2632.2 2840.6 3024.1 3150.9 3268.7 3392.7 3477.1 3529.8 3525.2
3438 3244.4 2978.8 2565.4 1955.5 1156.4 801.9 728.3 660.3 566.3
457 339.8 251.4 164.2 89.5 40.8 0
2149.1 2144 2141.2 2146.3 2116.8 2067.6 2045.5 2063 2126.5 2237.5
2385.3 2550.1 2740.9 2947.1 3111.8 3242.7 3368.4 3477.7 3542.8 3573.4
3539.4 3420.5 3208.7 2837.2 2277.7 1457.1 825.1 684.7 622.9 549.3
471.2 391.3 303 202.2 115.5 51.5 0
2149.1 2146.9 2148.6 2159.9 2154.2 2128.2 2095.9 2092.5 2121.4 2187.6
2289.6 2421 2578.4 2759.6 2957.2 3140.2 3282.3 3405.8 3515.1 3595.5
3618.1 3568.3 3444.3 3242.1 2846.8 2145.7 1194.3 605.9 476.8 401.5
327.3 263.9 205.6 145 78.7 28.9 0
2149.1 2150.3 2156.5 2171.8 2186.5 2186.5 2171.2 2157.1 2159.3 2187.1
2242 2328.1 2444.2 2581.2 2734.7 2929.5 3136.8 3311.8 3413.1 3460.7
3491.8 3507.1 3502 3495.8 3435.2 3078.4 2304.9 1283.8 583.9 374.9
295 228.8 167.1 115 66.3 24.4 0
2149.1 2151.4 2163.3 2181.4 2207.5 2230.7 2246.5 2259 2257.9 2279.4
2315.6 2371.1 2448.1 2536.5 2644.6 2776.6 2926.7 3091.5 3239.8 3362.7
3486.7 3626.1 3765.4 3910.3 4089.9 4190.7 3879.8 3069.4 1983.2 996.1
478 293.9 199.3 129.7 74.2 26.1 0
2149.1 2153.1 2169.5 2195.6 2223.9 2252.2 2286.2 2324.7 2371.1 2430.6
2506.5 2593.7 2687.7 2791.9 2915.9 3067.7 3239.3 3428.4 3634.5 3857.7
4115.3 4396.8 4711.7 5024.8 5375.9 5784.2 6182.4 6283.2 5917.3 5048
3752.3 2380.2 1388 766.8 338.7 81.5 0
2149.1 2158.8 2178.6 2208.6 2238 2264.7 2296.9 2341.1 2392.6 2470.8
2573.9 2692.2 2832.7 3005.9 3216.6 3477.7 3780.1 4130.1 4507.2 4892.3
5330.1 5745.7 6236.2 6734.5 7332.5 7920.3 8667.9 9468.6 10105.7 10038.9
8834.4 6657.5 4208.2 1686.5 308.1 68 0
2149.1 2158.2 2182.5 2210.9 2240.3 2272 2305.4 2350.2 2404 2481.5
2576.7 2691.1 2826.4 3000.3 3216 3490.1 3803.9 4183.3 4602.4 5031.6
5482.4 5942.8 6436.1 6974 7548.3 8146.9 8826.4 9564.9 10286.4 10413.8
9212.1 6723.7 3814.6 993.3 211.8 62.9 0
2149.1 2157.6 2176.9 2214.8 2246 2280.5 2308.8 2350.2 2406.8 2474.8
2556.9 2650.3 2756.8 2902.9 3094.9 3327 3607.9 3953.4 4347 4776.2
5207.7 5650 6107 6594.6 7126.9 7650.2 8195.6 8673 9036 8776
7563.6 5212.3 2268.6 437.8 131.9 43.6 0
2149.1 2155.4 2181.4 2214.3 2244.3 2274.3 2302.6 2335.4 2381.3 2430.6
2488.9 2545.5 2602.2 2678.6 2790.8 2939.1 3117.5 3357.1 3639.1 3958.5
4306.2 4665.8 5019.2 5378.2 5751.4 6100.8 6451.3 6769 6836.4 6244.1
5035 3459.6 1476.4 293.9 88.3 24.4 0
2149.1 2155.4 2176.9 2201.8 2226.7 2242 2257.3 2270.3 2282.2 2296.4
2300.9 2285.6 2256.7 2226.1 2204.6 2203.5 2234.1 2321.3 2462.9 2641.2
2852.5 3085.2 3319.7 3553 3779.5 3968.1 4080.2 4143.1 3983.4 3350.8
2457.2 1519.4 605.9 172.2 63.4 15.9 0
2149.1 2147.4 2152.5 2159.9 2155.4 2125.3 2078.9 2009.3 1917.5 1796.3
1644.5 1467.9 1292.3 1145.6 1029 932.7 858.5 810.9 786.6 780.9
796.2 826.8 856.3 885.1 898.7 876.6 808.7 700.5 535.2 380
276.4 200.5 146.1 102.5 61.7 16.4 0
2149.1 2135 2117.4 2082.9 2020.6 1916.9 1778.2 1602.1 1405 1226.1
1079.4 952 834.2 747 699.4 677.3 662 643.3 623.5 604.8
582.7 552.7 517.6 486.5 456.4 426.4 397 365.3 327.9 285.4
241.8 199.3 154 105.9 57.8 13 0
2149.1 2120.8 2069.3 1982.1 1846.2 1653 1441.2 1239.6 1091.3 965
857.4 796.8 761.7 731.1 699.4 672.8 658.6 653.5 643.9 622.4
591.2 560.1 528.4 497.8 464.4 431.5 398.1 362.4 327.9 289.9
249.7 205 154 99.7 51 10.8 0
2149.1 2111.8 2025.1 1883 1674.6 1420.3 1205.1 1056.2 937.2 863
827.9 795.7 761.7 725.4 692 671.6 665.4 662 654.1 628.6
569.7 536.3 506.3 477.4 450.8 425.9 395.3 361.3 325.1 284.3
240.1 192.5 142.7 96.3 51.5 14.2 0
2149.1 2097 1976.4 1779.9 1510.3 1245.3 1076 950.8 882.9 853.4
816.6 780.9 756.6 730.5 694.9 672.2 662 648.4 588.4 562.9
554.4 551 541.4 526.1 502.9 472.3 429.3 389.1 344.9 300.7
255.4 210.1 163.1 115.5 68 23.2 0
2149.1 2093.1 1945.8 1701.7 1395.4 1155.8 1004.6 907.8 878.9 845.5
804.7 777 759.4 736.2 693.7 664.8 642.2 579.9 558.4 549.3
542 540.3 533.5 515.3 484.2 447.4 407.7 364.7 320 279.8
240.7 202.2 165.4 128 128.6 97.4 0
2149.1 2077.8 1902.8 1627 1308.2 1102 961.6 899.3 878.3 840.4
801.3 776.4 761.7 738.5 688.6 645 587.8 543.1 528.9 515.9
507.4 502.3 479.1 453 423.6 394.1 359.6 326.2 289.4 252
216.9 180.7 146.7 176.7 158.6 53.2 0
2149.1 2073.2 1887.5 1600.4 1272.5 1059 933.3 895.9 876.6 839.8
801.3 778.1 767.3 745.8 685.2 621.2 546.5 515.3 495.5 479.7
471.7 454.2 424.7 397.5 369.8 338.7 311.5 284.3 255.4 229.4
216.3 171 142.1 196.5 90.6 22.7 0
2149.1 2080.6 1898.8 1603.8 1280.4 1073.1 938.4 898.2 882.3 846.1
804.7 782.6 771.3 752.1 693.2 621.8 545.4 514.2 493.3 476.8
467.8 450.8 421.9 396.4 368.1 338.1 308.1 280.9 254.3 222.6
194.8 160.3 142.1 197.1 78.2 19.3 0
